IESNA:LM-63-2002
[TEST]P1384596
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-750-U-SL3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7899.2
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 73 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1270.7 1527.9 1754.2 1926.6 2032.0 1985.7 1774.8 1571.6 1455.9 1414.7 1432.7 1479.0 1556.2 1731.1 1903.4 1980.6 2078.3 2222.4 2420.4 
2600.5 2770.3 2955.5 3099.5 3279.6 3436.5 2958.0 2098.9 1335.0 800.0 434.7 396.1 262.4 162.0 59.2 30.9 15.4 0.0 0.0 
1270.7 1533.0 1738.8 1908.6 2019.2 1980.6 1769.7 1563.9 1448.1 1412.1 1422.4 1471.3 1545.9 1723.4 1895.7 1967.7 2057.8 2199.2 2389.6 
2592.8 2742.0 2924.6 3055.8 3223.0 3392.7 2952.9 2114.3 1319.5 805.1 445.0 398.7 262.4 172.3 64.3 33.4 18.0 0.0 0.0 
1270.7 1515.0 1731.1 1900.9 2019.2 2011.5 1826.3 1617.9 1484.2 1430.1 1427.6 1463.6 1522.7 1656.5 1849.4 1931.7 2003.7 2119.5 2286.7 
2477.0 2628.8 2770.3 2886.0 2981.2 3158.7 3014.6 2286.7 1533.0 877.1 547.9 491.3 334.4 231.5 144.0 90.0 38.6 2.6 0.0 
1270.7 1504.7 1705.4 1877.7 2001.2 2052.6 1934.3 1725.9 1571.6 1489.3 1450.7 1463.6 1494.4 1566.5 1720.8 1862.3 1939.4 2029.5 2168.4 
2340.7 2495.0 2618.5 2760.0 2888.6 3042.9 3361.9 3367.0 2819.1 2044.9 1003.2 838.5 475.9 329.2 216.1 110.6 46.3 5.1 0.0 
1270.7 1484.2 1666.8 1834.0 1967.7 2068.1 2065.5 1921.4 1749.1 1615.3 1540.7 1509.9 1509.9 1545.9 1607.6 1751.7 1890.6 1972.9 2098.9 
2258.4 2425.6 2549.1 2649.4 2803.7 2963.2 3243.5 3788.9 3809.4 3140.7 2080.9 1800.5 789.7 288.1 167.2 90.0 36.0 7.7 0.0 
1270.7 1450.7 1625.6 1780.0 1911.1 2034.6 2122.1 2132.4 2050.0 1908.6 1795.4 1713.1 1661.6 1648.8 1659.1 1718.2 1854.6 2044.9 2140.1 
2204.4 2335.6 2528.5 2718.8 2911.7 3130.4 3462.2 4017.8 5113.5 5363.0 4267.3 4056.4 3153.5 1587.0 601.9 156.9 51.4 10.3 
0.0 
1270.7 1417.3 1566.5 1700.2 1831.4 1949.7 2057.8 2170.9 2230.1 2253.2 2240.4 2206.9 2168.4 2124.6 2096.3 2104.1 2165.8 2284.1 2443.6 
2615.9 2806.3 3053.2 3318.1 3616.5 3907.2 4218.4 4627.4 5249.9 6119.3 7040.1 6996.4 5808.0 3415.9 1432.7 640.5 
159.5 15.4 0.0 
1270.7 1417.3 1551.0 1687.4 1813.4 1926.6 2037.2 2145.2 2235.2 2284.1 2299.5 2304.7 2291.8 2268.7 2253.2 2271.3 2333.0 2443.6 2600.5 
2783.1 2986.3 3228.1 3518.8 3809.4 4076.9 4367.6 4725.1 5152.1 5867.2 7076.1 7143.0 6456.2 3950.9 1643.6 684.2 
149.2 15.4 0.0 
1270.7 1378.7 1489.3 1597.3 1705.4 1803.1 1908.6 2014.0 2129.8 2255.8 2361.3 2469.3 2561.9 2662.2 2785.7 2963.2 3161.2 3405.6 
3678.2 3966.3 4254.4 4506.5 4730.3 4964.3 5147.0 5257.6 5262.7 5026.1 5167.6 5651.1 5748.9 6080.7 5422.2 
2513.0 1013.4 228.9 18.0 0.0 
1270.7 1342.7 1412.1 1484.2 1551.0 1625.6 1702.8 1780.0 1864.8 1962.6 2080.9 2209.5 2348.4 2513.0 2713.7 2934.9 3189.5 3472.5 
3794.0 4154.1 4483.3 4830.6 5144.4 5409.3 5635.7 5787.5 5615.1 5429.9 5566.2 5630.5 5648.6 5463.4 4110.4 
2086.1 542.7 72.0 20.6 0.0 
1270.7 1296.4 1319.5 1350.4 1371.0 1396.7 1422.4 1450.7 1479.0 1520.2 1574.2 1620.5 1684.8 1759.4 1846.8 1954.9 2073.2 2217.2 2384.4 
2556.8 2742.0 2929.7 3120.1 3310.4 3485.3 3557.4 3415.9 3433.9 3449.3 3390.2 3351.6 3050.6 1916.3 691.9 128.6 36.0 
20.6 0.0 
1270.7 1268.1 1270.7 1270.7 1268.1 1265.5 1260.4 1255.2 1244.9 1232.1 1219.2 1193.5 1154.9 1098.3 1039.2 977.4 923.4 902.8 926.0 
1005.7 1116.3 1242.4 1368.4 1499.6 1628.2 1695.1 1659.1 1697.7 1710.5 1615.3 1576.8 1389.0 920.8 339.5 69.4 28.3 18.0 0.0 
1270.7 1247.5 1226.9 1198.6 1165.2 1134.3 1088.0 1041.7 982.6 908.0 825.7 735.6 640.5 558.2 499.0 465.6 450.1 447.6 457.9 
470.7 478.4 478.4 473.3 465.6 455.3 427.0 367.8 308.7 241.8 180.1 167.2 128.6 92.6 61.7 41.2 25.7 15.4 0.0 
1270.7 1198.6 1126.6 1041.7 946.6 838.5 725.4 614.8 522.2 460.4 424.4 401.3 388.4 383.3 380.7 380.7 383.3 383.3 378.1 
370.4 357.5 344.7 311.2 270.1 246.9 221.2 190.3 162.0 136.3 110.6 105.5 87.5 66.9 48.9 36.0 20.6 15.4 0.0 
1270.7 1149.8 1026.3 877.1 730.5 589.0 491.3 447.6 424.4 409.0 393.5 380.7 367.8 357.5 347.2 342.1 337.0 324.1 311.2 
295.8 280.4 264.9 252.1 234.1 216.1 192.9 172.3 146.6 126.0 105.5 100.3 82.3 61.7 43.7 30.9 20.6 12.9 0.0 
1270.7 1113.8 928.6 733.1 565.9 475.9 442.4 427.0 411.6 398.7 383.3 370.4 355.0 342.1 326.7 316.4 303.5 290.7 272.7 
257.2 244.4 231.5 218.6 203.2 185.2 167.2 151.8 131.2 113.2 92.6 87.5 69.4 51.4 38.6 28.3 20.6 12.9 0.0 
1270.7 1075.2 848.8 627.6 493.9 452.7 434.7 419.3 406.4 391.0 375.5 360.1 342.1 324.1 308.7 293.2 275.2 257.2 236.6 221.2 
205.8 190.3 180.1 167.2 156.9 141.5 126.0 108.0 90.0 69.4 66.9 56.6 43.7 36.0 25.7 18.0 10.3 0.0 
1270.7 1039.2 774.2 553.0 470.7 445.0 429.6 416.7 403.8 388.4 370.4 355.0 334.4 313.8 290.7 267.5 246.9 226.4 210.9 195.5 182.6 
172.3 162.0 149.2 136.3 123.5 110.6 92.6 79.7 66.9 64.3 54.0 41.2 30.9 20.6 15.4 10.3 0.0 
1270.7 1008.3 720.2 519.6 465.6 445.0 429.6 414.1 401.3 385.8 367.8 349.8 329.2 306.1 280.4 257.2 234.1 213.5 198.1 185.2 169.8 
159.5 144.0 133.8 123.5 110.6 97.7 84.9 74.6 61.7 59.2 48.9 36.0 25.7 18.0 15.4 10.3 0.0 
1270.7 990.3 681.6 501.6 465.6 447.6 432.1 419.3 403.8 385.8 370.4 352.4 331.8 308.7 285.5 259.8 239.2 218.6 200.6 180.1 164.6 
149.2 136.3 123.5 110.6 95.2 79.7 69.4 61.7 51.4 48.9 41.2 30.9 20.6 15.4 12.9 10.3 0.0 
1270.7 982.6 668.8 499.0 465.6 450.1 437.3 424.4 409.0 396.1 378.1 360.1 339.5 319.0 295.8 270.1 252.1 226.4 205.8 187.8 167.2 
151.8 136.3 118.3 102.9 84.9 66.9 59.2 51.4 41.2 41.2 33.4 25.7 20.6 15.4 12.9 10.3 0.0 
1270.7 990.3 663.6 499.0 468.1 452.7 437.3 424.4 411.6 396.1 378.1 360.1 342.1 319.0 298.4 272.7 249.5 228.9 210.9 190.3 169.8 
151.8 133.8 118.3 100.3 82.3 66.9 59.2 48.9 41.2 38.6 33.4 25.7 18.0 15.4 10.3 10.3 0.0 
